SLOS983 June   2017 TLC2272M-MIL
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
    5. 6.5 TLC2272M-MIL Electrical Characteristics VDD = 5 V
    6. 6.6 TLC2272M-MIL Electrical Characteristics VDD± = ±5 V
    7. 6.7 Typical Characteristics
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
      1. 8.1.1 Macromodel Information
    2. 8.2 Typical Application
      1. 8.2.1 High-Side Current Monitor
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Differential Amplifier Equations
        3. 8.2.1.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Detailed Description

Overview

The TLC2272M-MIL device is a rail-to-rail output operational amplifier. The device operates from a 4.4-V to 16-V single supply or ±2.2-V to ±8-V dual supply, is unity-gain stable, and is suitable for a wide range of general-purpose applications.

Functional Block Diagram

TLC2272M-MIL typapp_slos190.gif

Table 2. Device Component Count(1)

COMPONENT COUNT
Transistors 38
Resistors 26
Diodes 9
Capacitors 3
Includes both amplifiers and all ESD, bias, and trim circuitry.

Feature Description

The TLC2272M-MIL device features 2-MHz bandwidth and voltage noise of 9 nV/√Hz with performance rated from 4.4 V to 16 V across a temperature range of –55°C to 125°C). LinMOS suits a wide range of audio, automotive, industrial, and instrumentation applications.

Device Functional Modes

The TLC2272M-MIL device is powered on when the supply is connected. The device may operate with single or dual supply, depending on the application. The device is in its full-performance mode once the supply is above the recommended value.