SGLS007G February   2003  – August 2022 TLC2272-Q1 , TLC2272A-Q1 , TLC2274-Q1 , TLC2274A-Q1
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
    5. 6.5 Electrical Characteristics: VDD = 5 V (TLC2272-Q1 and TLC2272A-Q1)
    6. 6.6 Electrical Characteristics: VDD± = ±5 V (TLC2272-Q1 and TLC2272A-Q1)
    7. 6.7 Electrical Characteristics: VDD = 5 V (TLC2274-Q1 and TLC2274A-Q1)
    8. 6.8 Electrical Characteristics: VDD± = ±5 V (TLC2274-Q1 and TLC2274A-Q1)
    9. 6.9 Typical Characteristics
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
      1. 8.1.1 Macromodel Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Differential Amplifier Equations
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 PSpice® for TI
        2. 9.1.1.2 TINA-TI™ Simulation Software (Free Download)
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics: VDD = 5 V (TLC2274-Q1 and TLC2274A-Q1)

at specified free-air temperature, VDD = 5 V; TA = 25°C, unless otherwise noted.
PARAMETERTEST CONDITIONSMINTYPMAXUNIT
VIOInput offset voltageVIC = 0 V, VDD± = ±2.5 V,
VO = 0 V, RS = 50 Ω
TLC2274-Q1TA = 25°C3002500µV
TLC2274A-Q1300950
TLC2274-Q1Full Range(1)3000
TLC2274A-Q11500
αVIOTemperature coefficient of
input offset voltage
VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω2μV/°C
Input offset voltage long-term drift(2)VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω0.002μV/mo
IIOInput offset currentVIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 ΩTA = 25°C0.560pA
Full Range(1)800
IIBInput bias currentVIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 ΩTA = 25°C160pA
Full Range(1)800
VICRCommon-mode input voltageRS = 50 Ω; |VIO | ≤ 5 mVTA = 25°C–0.32.54V
Full Range(1)02.53.5
VOHHigh-level output voltageIOH = −20 μA4.99V
IOH = −200 μATA = 25°C4.854.93
Full Range(1)4.85
IOH = −1 mATA = 25°C4.254.65
Full Range(1)4.25
VOLLow-level output voltageVIC = 2.5 VIOL = 50 μA0.01V
IOL = 500 μATA = 25°C0.090.15
Full Range(1)0.15
IOL = 5 mATA = 25°C0.91.5
Full Range(1)1.5
AVDLarge-signal differential
voltage amplification
VIC = 2.5 V, VO = 1 V to 4 VRL = 10 kΩ(3)TA = 25°C1035V/mV
Full Range(1)10
RL = 1 MΩ(3)175
ridDifferential input resistance1012Ω
riCommon-mode input resistance1012Ω
ciCommon-mode input capacitancef = 10 kHz, P package8pF
zoClosed-loop output impedancef = 1 MHz, AV = 10140Ω
CMRRCommon-mode rejection ratioVIC = 0 V to 2.7 V, VO = 2.5 V, RS = 50 ΩTA = 25°C7075dB
Full Range(1)70
kSVRSupply-voltage rejection ratio
(ΔVDD / ΔVIO)
VDD = 4.4 V to 16 V, VIC = VDD / 2, no loadTA = 25°C8095dB
Full Range(1)80
IDDSupply currentVO = 2.5 V, no loadTA = 25°C4.46mA
Full Range(1)6
SRSlew rate at unity gainVO = 0.5 V to 2.5 V,
RL = 10 kΩ(3), CL = 100 pF(3)
TA = 25°C2.33.6V/µs
Full Range(1)1.7
VnEquivalent input noise voltagef = 10 Hz50nV/√Hz
f = 1 kHz9
VNPPPeak-to-peak equivalent
input noise voltage
f = 0.1 Hz to 1 Hz1µV
f = 0.1 Hz to 10 Hz1.4
InEquivalent input noise current0.6fA/√Hz
THD+NTotal harmonic distortion + noiseVO = 0.5 V to 2.5 V, f = 20 kHz, RL = 10 kΩ(3)AV = 10.0013%
AV = 100.004%
AV = 1000.03%
Gain-bandwidth productf = 10 kHz, RL = 10 kΩ(3), CL = 100 pF(3)2.18MHz
BOMMaximum output-swing bandwidthVO(PP) = 2 V, AV = 1, RL = 10 kΩ(3), CL = 100 pF(3)1MHz
tsSettling timeAV = –1, RL = 10 kΩ(3),
Step = 0.5 V to 2.5 V, CL = 100 pF(3)
To 0.1%1.5µs
To 0.01%2.6
φmPhase margin at unity gainRL = 10 kΩ(3), CL = 100 pF(3)50°
Gain marginRL = 10 kΩ(3), CL = 100 pF(3)10dB
TA = –40°C to 125°C.
Typical values are based on the input offset voltage shift observed through 168 hours of operating life test at TA = 150°C extrapolated to TA = 25°C using the Arrhenius equation and assuming an activation energy of 0.96 eV.
Referenced to 0 V.