SLOS092E September 1987 – January 2026 TLC274 , TLC274A , TLC274B , TLC279
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| C SUFFIX | I SUFFIX | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| VDD | Supply voltage | 3 | 16 | 4 | 16 | V | |
| VIC | Common-mode input voltage | VDD = 5V | –0.2 | 3.5 | –0.2 | 3.5 | V |
| VDD = 10V | –0.2 | 8.5 | –0.2 | 8.5 | |||
| TA | Operating free-air temperature | 0 | 70 | –40 | 85 | °C | |