SLOS052E October   1987  – July 2025 TLC27L2 , TLC27L2A , TLC27L2B , TLC27L7

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Dissipation Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Electrical Characteristics, VDD = 5V, C Suffix
    5. 5.5  Operating Characteristics, VDD = 5V, C Suffix
    6. 5.6  Electrical Characteristics, VDD = 10V, C Suffix
    7. 5.7  Operating Characteristics, VDD = 10V, C Suffix
    8. 5.8  Electrical Characteristics, VDD = 5V, I Suffix
    9. 5.9  Operating Characteristics, VDD = 5V, I Suffix
    10. 5.10 Electrical Characteristics, VDD = 10V, I Suffix
    11. 5.11 Operating Characteristics, VDD = 10V, I Suffix
    12. 5.12 Electrical Characteristics, VDD = 5V, M Suffix
    13. 5.13 Operating Characteristics, VDD = 5V, M Suffix
    14. 5.14 Electrical Characteristics, VDD = 10V, M Suffix
    15. 5.15 Operating Characteristics, VDD = 10V, M Suffix
    16. 5.16 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Single-Supply Versus Split-Supply Test Circuits
    2. 6.2 Input Bias Current
    3. 6.3 Low-Level Output Voltage
    4. 6.4 Input Offset Voltage Temperature Coefficient
    5. 6.5 Full-Power Response
    6. 6.6 Test Time
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Single-Supply Operation
      2. 7.1.2 Input Characteristics
      3. 7.1.3 Noise Performance
      4. 7.1.4 Feedback
      5. 7.1.5 Electrostatic Discharge Protection
      6. 7.1.6 Latch-Up
      7. 7.1.7 Output Characteristics
      8. 7.1.8 Typical Applications
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
  • PS|8
  • PW|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics, VDD = 5V, I Suffix

at specified free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS TA TLC27L2I, TLC27L2AI, TLC27L2BI, TLC27L7I UNIT
MIN TYP MAX
VIO Input offset voltage TLC27L2I VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ
25°C 1.1 10 mV
–40°C to +85°C 13
TLC27L2AI VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ
25°C 0.9 5
–40°C to +85°C 7
TLC27L2BI VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ
25°C 240 2000 µV
–40°C to +85°C 3500
TLC27L7I VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ
25°C 210 1000
–40°C to +85°C 2000
αVIO Average temperature coefficient of input offset voltage 25°C to 85°C 1.1 µV/°C
IIO Input offset current(1)(2) VO = 2.5V, VIC = 2.5V 25°C 0.5 60 pA
85°C 24 1000
IIB Input bias current(1)(2) VO = 2.5V, VIC = 2.5V 25°C 0.6 60 pA
85°C 200 2000
VICR Common-mode input voltage range(3) 25°C −0.2 to 4 −0.2 to 4.2 V
–40°C to +85°C −0.2 to 3.5 V
VOH High-level output voltage VID = 100mV, RL = 1MΩ 25°C 3.2 4.1 V
−40°C 3 4.1
85°C 3 4.2
VOL Low-level output voltage VID = −100mV, IOL = 0mA 25°C 1 50 mV
−40°C 1 50
85°C 1 50
AVD Large-signal differential voltage amplification VO = 0.25V to 2V, RL = 1MΩ 25°C 50 480 V/mV
−40°C 50 900
85°C 50 330
CMRR Common-mode rejection ratio VIC = VICRmin 25°C 65 87 dB
−40°C 60 85
85°C 60 85
kSVR Supply-voltage rejection ratio (ΔVDD/ΔVIO) VDD = 5V to 10V, VO = 1.4V 25°C 70 97 dB
−40°C 60 97
85°C 60 98
IDD Supply current (two amplifiers) VO = 2.5V, VIC = 2.5V, no load 25°C 20 34 µA
−40°C 31 54
85°C 15 26
Typical values of input bias current and input offset current less than 5pA determined mathematically.
Values specified by characterization.
This range also applies to each input individually.