SLOS053E October   1987  – July 2025 TLC27L4 , TLC27L4A , TLC27L4B , TLC27L9

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Dissipation Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Electrical Characteristics, VDD = 5V, C Suffix
    5. 5.5  Operating Characteristics, VDD = 5V, C Suffix
    6. 5.6  Electrical Characteristics, VDD = 10V, C Suffix
    7. 5.7  Operating Characteristics, VDD = 10V, C Suffix
    8. 5.8  Electrical Characteristics, VDD = 5V, I Suffix
    9. 5.9  Operating Characteristics, VDD = 5V, I Suffix
    10. 5.10 Electrical Characteristics, VDD = 10V, I Suffix
    11. 5.11 Operating Characteristics, VDD = 10V, I Suffix
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Single-Supply Versus Split-Supply Test Circuits
    2. 6.2 Input Bias Current
    3. 6.3 Low-Level Output Voltage
    4. 6.4 Input Offset Voltage Temperature Coefficient
    5. 6.5 Full-Power Response
    6. 6.6 Test Time
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Single-Supply Operation
      2. 7.1.2 Input Characteristics
      3. 7.1.3 Noise Performance
      4. 7.1.4 Feedback
      5. 7.1.5 Electrostatic Discharge Protection
      6. 7.1.6 Latch-Up
      7. 7.1.7 Output Characteristics
      8. 7.1.8 Typical Applications
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • PW|14
  • N|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics, VDD = 10V, C Suffix

at specified free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS TA TLC27L4C, TLC27L4AC, TLC27L4BC, TLC27L9C UNIT
MIN TYP MAX
VIO Input offset voltage TLC27L4C VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ
25°C 1.1 10 mV
0°C to 70°C 12
TLC27L4AC VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ
25°C 0.9 5
0°C to 70°C 6.5
TLC27L4BC VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ
25°C 260 2000 μV
0°C to 70°C 3000
TLC27L9C VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ
25°C 210 1200
0°C to 70°C 1900
αVIO Average temperature coefficient of input offset voltage 25°C to 70°C 1 μV/°C
IIO Input offset current(1)(2) VO = 5V, VIC = 5V 25°C 0.5 pA
70°C 7 300
IIB Input bias current(1)(2) VO = 5V, VIC = 5V 25°C 0.7 pA
70°C 50 600
VICR Common-mode input voltage range(3) 25°C −0.2 to 9 −0.2 to 9.2 V
0°C to 70°C −0.2 to 8.5 V
VOH High-level output voltage VID = 100mV, RL = 1MΩ 25°C 8 8.9 V
0°C 7.8 8.9
70°C 7.8 8.9
VOL Low-level output voltage VID = −100mV, IOL = 0mA 25°C 5 50 mV
0°C 5 50
70°C 5 50
AVD Large-signal differential voltage amplification VO = 1V to 6V, RL = 1MΩ 25°C 50 870 V/mV
0°C 50 1020
70°C 50 660
CMRR Common-mode rejection ratio VIC = VICRmin 25°C 65 94 dB
0°C 60 93
70°C 60 93
kSVR Supply-voltage rejection ratio (ΔVDD/ΔVIO) VDD = 5V to 10V, VO = 1.4V 25°C 70 97 dB
0°C 60 97
70°C 60 98
IDD Supply current (four amplifiers) VO = 5V, VIC = 5V, no load 25°C 57 92 μA
0°C 72 132
70°C 44 80
Typical values of input bias current and input offset current less than 5pA determined mathematically.
Values specified by characterization.
This range also applies to each input individually.