SLOS191E February   1997  – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Description
  4. 3 Device Comparison Tables
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Dissipation Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Electrical Characteristics TLE2021xM, VCC = 5 V
    5. 5.5  Operating Characteristics TLE2021M, VCC = 5 V
    6. 5.6  Electrical Characteristics TLE2021xM, VCC = ±15 V
    7. 5.7  Operating Characteristics TLE2021M, VCC = ±15 V
    8. 5.8  Electrical Characteristics TLE2022xM, VCC = 5 V
    9. 5.9  Operating Characteristics TLE2022M, VCC = 5 V
    10. 5.10 Electrical Characteristics TLE2022xM, VCC = ±15 V
    11. 5.11 Operating Characteristics TLE2022M, VCC = ±15 V
    12. 5.12 Electrical Characteristics TLE2024xM, VCC = 5 V
    13. 5.13 Operating Characteristics TLE2024M, VCC = 5 V
    14. 5.14 Electrical Characteristics TLE2024xM, VCC = ±15 V
    15. 5.15 Operating Characteristics TLE2024M, VCC = ±15 V
    16. 5.16 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Typical Values
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Voltage-Follower Applications
      2. 8.1.2 Input Offset Voltage Null
      3. 8.1.3 Macromodel Information
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • JG|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics TLE2024xM, VCC = ±15 V

at specified free-air temperature and VCC = ±15 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLE2024M TLE2024AM TLE2024BM UNIT
MIN TYP MAX MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VIC = 0,
RS = 50 Ω
25°C 1000 750 500 µV
Full range 1200 950 700
αVIO Temperature coefficient of input offset voltage Full range 2 2 2 µV/°C
Input offset voltage
long-term drift(2)
25°C 0.006 0.006 0.006 µV/mo
IIO Input offset current 25°C 0.6 6 0.5 6 0.4 6 nA
Full range 10 10 10
IIB Input bias current 25°C 50 70 45 70 40 70 nA
Full range 90 90 90
VICR Common-mode input voltage range RS = 50 Ω 25°C –15
to 13.5
–15.3
to 14
–15
to 13.5
–15.3
to 14
–15
to 13.5
–15.3
to 14
V
Full range –15
to 13.2
–15
to 13.2
–15
to 13.2
VOM+ Maximum positive peak
output voltage swing
RL= 10 kΩ 25°C 13.8 14.1 13.9 14.2 14 14.3 V
Full range 13.7 13.7 13.8
VOM– Maximum negative peak
output voltage swing
25°C –13.7 –14.1 –13.7 –14.1 –13.7 –14.1 V
Full range –13.6 –13.6 –13.6
AVD Large-signal differential
voltage amplification
VO = ±10 V,
RL = 10 kΩ
25°C 0.4 2 0.8 4 1 7 V/µV
Full range 0.4 0.8 1
CMRR Common mode
rejection ratio
VIC = VICRmin,
RS = 50 Ω
25°C 92 102 94 105 97 108 dB
Full range 88 90 93
kSVR Supply-voltage
rejection ratio
(ΔVCC/ΔVIO)
VCC = ±2.5 V to
±15 V
25°C 98 112 100 115 103 117 dB
Full range 93 95 98
ICC Supply current VO = 0, no load 25°C 1050 1400 1050 1400 1050 1400 µA
Full range 1400 1400 1400
ΔICC Supply-current change
over operating
temperature range
Full range 85 85 85 µA
Full range is –55°C to +125°C.
Typical values are based on the input offset voltage shift observed through 168 hours of operating life test at TA = 150°C extrapolated to TA = 25°C using the Arrhenius equation and assuming an activation energy of 0.96 eV.