SLOS628A July   2009  – July 2025 TLE2142-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 ESD Ratings
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Thermal Information
    5. 4.5 Operating Characteristics: VCC = 5V
    6. 4.6 Operating Characteristics: VCC = ±15V
    7. 4.7 Electrical Characteristics: VCC = 5V
    8. 4.8 Electrical Characteristics: VCC = ±15V
    9. 4.9 Typical Characteristics
  6. 5Detailed Description
    1. 5.1 Overview
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
VALUE UNIT
VCC+ Supply voltage(2) 22 V
VCC– Supply voltage –22 V
VID Differential input voltage(3) ±44 V
VI Input voltage range (any input) VCC+ to (VCC– – 0.3) V
II Input current (each input) ±1 mA
IO Output current ±80 mA
Total current into VCC+ 80 mA
Total current out of VCC– 80 mA
Duration of short-circuit current at (or below) 25°C(4) Unlimited
θJA Package thermal impedance(5)(6) 97.1 °C/W
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds 260 °C
TA Operating free-air temperature range –40 to 125 °C
Tstg Storage temperature –65 to 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC–.
Differential voltages are at IN+ with respect to IN–. Excessive current flows, if input, are brought below VCC– – 0.3 V.
The output can be shorted to either supply. Temperature and/or supply voltages must be limited to make sure that the maximum dissipation rating is not exceeded.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
The package thermal impedance is calculated in accordance with JESD 51-7.