ISO/DIS 17987-1: Road vehicles -- Local Interconnect Network (LIN) -- Part 1:
General information and use case definition
ISO/DIS 17987-4: Road vehicles -- Local Interconnect Network (LIN) -- Part 4:
Electrical Physical Layer (EPL) specification 12V/24V
SAEJ2602-1: LIN Network for Vehicle Applications
LIN2.0, LIN2.1, LIN2.2 and LIN2.2A specification
EMC requirements:
SAEJ2962-1
ISO 10605: Road vehicles - Test methods for electrical disturbances from electrostatic discharge
ISO 11452-4:2011: Road vehicles - Component test methods for electrical disturbances from narrowband radiated electromagnetic energy - Part 4: Harness excitation methods
ISO 7637-1:2015: Road vehicles - Electrical disturbances from conduction and coupling - Part 1: Definitions and general considerations
ISO 7637-3: Road vehicles - Electrical disturbances from conduction and coupling - Part 3: Electrical transient transmission by capacitive and inductive coupling via lines other than supply lines
IEC 62132-4:2006: Integrated circuits - Measurement of electromagnetic immunity 150 kHz to 1 GHz - Part 4: Direct RF power injection method
IEC 61000-4-2
IEC 61967-4
CISPR25
Conformance Test requirements:
ISO/DIS 17987-7: Road vehicles -- Local Interconnect Network (LIN) -- Part 7:
Electrical Physical Layer (EPL) conformance test
specification
SAEJ2602-2: LIN Network for Vehicle Applications Conformance Test