SLOSE29 November   2018 TLV1704-SEP

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      TLV1704-SEP as a Window Comparator
      2.      Stable Propagation Delay vs Temperature
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Comparator Inputs
    4. 7.4 Device Functional Modes
      1. 7.4.1 Setting Reference Voltage
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
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
Electrical Characteristics

at TA = –55°C to 125°C, VS = 2.2 V to 36 V, CL = 15 pF, RPULLUP = 5.1 kΩ, VCM = VS / 2, and VS = VPULLUP (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
OFFSET VOLTAGE
VOS Input offset voltage TA = 25°C, VS = 2.2 V ±0.5 ±3.5 mV
TA = 25°C, VS = 36 V ±0.3 ±2.5 mV
TA = –55°C to 125°C ±5.5 mV
dVOS/dT Input offset voltage drift TA = –55°C to 125°C ±4 ±20 μV/°C
PSRR Power-supply rejection ratio TA = 25°C 15 100 μV/V
TA = –55°C to 125°C 20 μV/V
INPUT VOLTAGE RANGE
VCM Common-mode voltage range TA = –55°C to 125°C (V–) (V+) V
INPUT BIAS CURRENT
IB Input bias current TA = 25°C 5 15 nA
TA = –55°C to 125°C 20 nA
IOS Input offset current TA = 25°C 0.5 nA
CLOAD Capacitive load drive See Typical Characteristics
OUTPUT
VO Voltage output swing from rail IO ≤ 4 mA, input overdrive = 100 mV,
VS = 36 V
1100 mV
IO = 0 mA, input overdrive = 100 mV,
VS = 36 V
700 mV
ISC Short circuit sink current TA = 25°C 20 mA
Output leakage current VIN+ > VIN– , TJ = 25°C 70 nA
POWER SUPPLY
VS Specified voltage range 2.2 36 V
IQ Quiescent current (per channel) IO = 0 A , TA = 25°C 55 75 μA
IO = 0 A, TA = –55°C to 125°C 100 μA