SNOSDG5B May 2024 – February 2025 TLV1831 , TLV1832 , TLV1841 , TLV1842
PRODMIX
DYY Package
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOT-23 | WQFN | ||
| OUT2 | 1 | 15 | O | Output pin of the comparator 2 |
| OUT1 | 2 | 16 | O | Output pin of the comparator 1 |
| V+ | 3 | 1 | - | Positive supply voltage |
| IN1- | 4 | 2 | I | Inverting input pin of the comparator 1 |
| IN1+ | 5 | 4 | I | Noninverting input pin of the comparator 1 |
| IN2- | 6 | 5 | I | Inverting input pin of the comparator 2 |
| IN2+ | 7 | 6 | I | Noninverting input pin of the comparator 2 |
| IN3- | 8 | 7 | I | Inverting input pin of the comparator 3 |
| IN3+ | 9 | 8 | I | Noninverting input pin of the comparator 3 |
| IN4- | 10 | 9 | I | Inverting input pin of the comparator 4 |
| IN4+ | 11 | 11 | I | Noninverting input pin of the comparator 4 |
| V- | 12 | 12 | - | Negative supply voltage |
| OUT4 | 13 | 13 | O | Output pin of the comparator 4 |
| OUT3 | 14 | 14 | O | Output pin of the comparator 3 |
| NC | - | 3 | - | No internal connection - leave floating or GND |
| NC | - | 10 | - | No internal connection - leave floating or GND |
| Thermal Pad | - | PAD | - | Connect directly to V- pin |