SNOSDE7B December 2022 – September 2024 TLV1851 , TLV1852 , TLV1854 , TLV1861 , TLV1862 , TLV1864
PRODMIX
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| OUT1 | 1 | O | Output pin of the comparator 1 |
| IN1- | 2 | I | Negative input pin of the comparator 1 |
| IN1+ | 3 | I | Positive input pin of the comparator 1 |
| V+ | 4 | - | Positive supply voltage |
| IN2+ | 5 | I | Positive input pin of the comparator 2 |
| IN2- | 6 | I | Negative input pin of the comparator 2 |
| OUT2 | 7 | O | Output pin of the comparator 2 |
| OUT3 | 8 | O | Output pin of the comparator 3 |
| IN3- | 9 | I | Negative input pin of the comparator 3 |
| IN3+ | 10 | I | Positive input pin of the comparator 3 |
| V- | 11 | - | Negative supply voltage |
| IN4+ | 12 | I | Positive input pin of the comparator 4 |
| IN4- | 13 | I | Negative input pin of the comparator 4 |
| OUT4 | 14 | O | Output pin of the comparator 4 |