SLCS011D May   1992  – July 2025 TLV2352

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Device Comparison Table
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Electrical Characteristics TLV2352I
    4. 5.4  Switching Characteristics TLV2352I 3V
    5. 5.5  Switching Characteristics TLV2352I 3V (TLV2352IDR and TLV2352IPWR only)
    6. 5.6  Switching Characteristics TLV2352I 5V
    7. 5.7  Switching Characteristics TLV2352I 5V (TLV2352IDR and TLV2352IPWR only)
    8. 5.8  Electrical Characteristics TLV2352M
    9. 5.9  Switching Characteristics TLV2352M 3V
    10. 5.10 Switching Characteristics TLV2352M 5V
  7. 6Typical Characteristics (TLV2352IDR and TLV2352IPWR only)
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • JG|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Switching Characteristics TLV2352I 5V

VDD = 5V, TA = 25°C
PARAMETER TEST CONDITIONS TLV2352I UNIT
MIN TYP MAX
Response time RL = 5.1kΩ, CL = 15pF(1)(1) 100mV input step with 5mV overdrive 650 ns
TTL-level input step 200
CL includes probe and jig capacitance.
The response time specified is the interval between the input step function and the instant when the output crosses VO = 1V with VDD = 3V or VO = 1.4V with VDD = 5V.