SLOS196B October   1987  – June 2025 TLV2711

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Dissipation Rating Table
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Electrical Characteristics, VDD = 3 V
    5. 4.5 Operating Characteristics, VDD = 3 V
    6. 4.6 Electrical Characteristics, VDD = 5 V
    7. 4.7 Operating Characteristics, VDD = 5 V
  6. 5Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Driving Large Capacitive Loads
      2. 6.1.2 Driving Heavy DC Loads
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Output swing includes both supply rails
  • Low noise: 50nV/√Hz (typ at f = 1kHz)
  • Low input bias current: 1pA (typ)
  • Very low power: 11μA per channel (typ)
  • Common-mode input voltage range includes negative rail
  • Wide supply voltage range: 2.7V to 10V
  • Available in the SOT-23 package