SLOS197B August   1997  – July 2025 TLV2721

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics VS = 3V
    5. 5.5 Electrical Characteristics VS = 5V
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Driving Large Capacitive Loads
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD Supply voltage, (VDD+) – (VDD–)(2) 12 V
VID Differential input voltage(3) ±VDD V
VI Input voltage(2) –0.3 VDD V
II Input current (each input) ±5 mA
IO Output current ±50 mA
Total current into supply pins Into VDD+ ±50 mA
Into VDD– ±50
Duration of short-circuit current (at or less than 25°C)(4) Unlimited
TJ Junction temperature 150 °C
Tstg Storage temperature  –65 150 °C
Lead temperature, 1.6mm (1/16 inch) from case for 10 seconds (DBV package) 260 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime
All voltage values, except differential voltages, are with respect to VDD–.
Differential voltages are at the noninverting input with respect to the inverting input. Excessive current flows when input is brought below (VDD) − 0.3V.
Temperature and/or supply voltages must be limited so that the maximum dissipation rating is not exceeded.