SLOS197B August 1997 – July 2025 TLV2721
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VIO | Input offset voltage | TLV2721C, TA = 0°C to 70°C | ±0.5 | ±3 | mV | ||
| TLV2721I, TA = –40°C to +85°C | ±0.5 | ±3 | |||||
| dVIO/dT | Input offset voltage drift | TLV2721C, TA = 0°C to 70°C | ±1 | μV/°C | |||
| TLV2721I, TA = –40°C to +85°C | ±1 | ||||||
| PSRR | Power supply rejection ratio | V+ = 2.7V to 8V, no load | 70 | 95 | dB | ||
| TLV2721C TA = 0°C to 70°C |
66 | ||||||
| TLV2721I TA = –40°C to +85°C |
66 | ||||||
| INPUT BIAS CURRENT | |||||||
| IIB | Input bias current(1) | ±1 | ±60 | pA | |||
| TLV2721C, TA = 0°C to 70°C | ±150 | ||||||
| TLV2721I, TA = –40°C to +85°C | ±150 | ||||||
| IIO | Input offset current(1) | ±0.5 | ±60 | pA | |||
| TLV2721C, TA = 0°C to 70°C | ±150 | ||||||
| TLV2721I, TA = –40°C to +85°C | ±150 | ||||||
| NOISE | |||||||
| Vn | Input voltage noise | f = 10Hz | 120 | nV/√Hz | |||
| f = 1kHz | 38 | ||||||
| VNPP | Peak-to-peak equivalent input noise voltage | f = 0.1Hz to 1Hz | 3 | µV | |||
| f = 0.1Hz to 10Hz | 6 | ||||||
| In | Input current noise | 2 | fA/√Hz | ||||
| THD + N | Total harmonic distortion plus noise | VO = 1V to 2V, f = 20kHz, RL = 2kΩ to 1.5V |
G = 1 | 2.52 | % | ||
| G = 10 | 7.01 | ||||||
| VO = 1V to 2V, f = 20kHz, RL = 2kΩ to 0V |
G = 1 | 0.076 | |||||
| G = 10 | 0.147 | ||||||
| INPUT VOLTAGE RANGE | |||||||
| VIC | Common-mode input voltage | VIO ≤ 5mV | 0 to 2 | –0.3 to +2.2 | V | ||
| TLV2721C TA = 0°C to 70°C |
0 to 1.7 | ||||||
| TLV2721I TA = –40°C to +85°C |
0 to 1.7 | ||||||
| CMRR | Common-mode rejection ratio | VIC = 0V to 1.7V | 58 | 77 | dB | ||
| TLV2721C TA = 0°C to 70°C |
55 | ||||||
| TLV2721I TA = –40°C to +85°C |
55 | ||||||
| INPUT CAPACITANCE | |||||||
| Input resistance | Differential | 5409 | Ω | ||||
| Common-mode | 1012 | ||||||
| cic | Common-mode input capacitance | f = 10kHz | 6 | pF | |||
| OPEN-LOOP GAIN | |||||||
| AVD | Large-signal differential voltage amplification | VO = 1V to 2V, RL = 2kΩ | 2 | 3 | V/mV | ||
| TLV2721C TA = 0°C to 70°C |
1 | ||||||
| TLV2721I TA = –40°C to +85°C |
1 | ||||||
| VO = 1V to 2V, RL = 10kΩ | 250 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | f = 1kHz, CL = 100pF, RL = 2kΩ | 480 | kHz | |||
| BOM | Maximum output-swing bandwidth | VO = 1VPP, G = 1, CL = 100pF, RL = 2kΩ | 30 | kHz | |||
| SR | Slew rate | G = 1, CL = 100pF, RL = 2kΩ | 0.25 | V/ms | |||
| tS | Settling time | G = –1, 1V to 2V step, RL = 2kΩ, CL = 100pF |
0.1% | 4.5 | µs | ||
| 0.01% | 6.8 | ||||||
| ΘM | Phase margin at unity gain | RL = 2kΩ, CL = 100pF | 53 | ° | |||
| GM | Gain margin | RL = 2kΩ, CL = 100pF | 12 | dB | |||
| OUTPUT | |||||||
| VO | Voltage output swing | To positive rail, IL = –100µA | 2.97 | V | |||
| To positive rail, IL = –400µA | 2.88 | ||||||
| TLV2721C TA = 0°C to 70°C |
2.6 | ||||||
| TLV2721I TA = –40°C to +85°C |
2.6 | ||||||
| To negative rail, IL = 50µA | 15 | mV | |||||
| To negative rail, IL = 500µA | 150 | ||||||
| TLV2721C TA = 0°C to 70°C |
500 | ||||||
| TLV2721I TA = –40°C to +85°C |
500 | ||||||
| ZO | Closed-loop output impedance | f = 10kHz, G = 10 | 90 | Ω | |||
| POWER SUPPLY | |||||||
| IDD | Supply current | No load | 100 | 150 | µA | ||
| TLV2721C TA = 0°C to 70°C |
200 | ||||||
| TLV2721I TA = –40°C to +85°C |
200 | ||||||