SLOS198B August 1997 – July 2025 TLV2731
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PACKAGE | TA ≤ 25°C POWER RATING |
DERATING FACTOR ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
|---|---|---|---|---|
| DBV | 150mW | 1.2mW/°C | 96mW | 78mW |