SLOS198B August 1997 – July 2025 TLV2731
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) | TLV2731C | TLV2731I | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VDD ± = ±1.5V, VIC = 0V, VO = 0V, RS = 50Ω |
Full range | 0.7 | 3 | 0.7 | 3 | mV | |||
| αVIO | Temperature coefficient of input offset voltage | 0.5 | 0.5 | μV/°C | |||||||
| IIO | Input offset current(2) | 25°C | 10 | 60 | 0.5 | 60 | pA | ||||
| Full range | 150 | 150 | |||||||||
| IIB | Input bias current(2) | 25°C | 1 | 60 | 1 | 60 | pA | ||||
| Full range | 150 | 150 | |||||||||
| VICR | Common-mode input voltage range | |VIO| ≤ 5mV, RS = 50Ω |
25°C | 0 to 2 | 0 to 2 | V | |||||
| VOH | High-level output voltage | IOH = – 1mA | 25°C | 2.87 | 2.87 | V | |||||
| IOH = – 2mA | 25°C | 2.74 | 2.74 | ||||||||
| Full range | 2.3 | 2.3 | |||||||||
| VOL | Low-level output voltage | VIC = 1.5V, IOL = 50mA | 25°C | 10 | 10 | mV | |||||
| VIC = 1.5V, IOL = 500mA | 25°C | 100 | 100 | ||||||||
| Full range | 300 | 300 | |||||||||
| AVD | Large-signal differential voltage amplification | VIC = 1.5V,
VO = 1V to 2V |
RL = 600Ω(3) | 25°C | 1 | 1.6 | 1 | 1.6 | V/mV | ||
| Full range | 0.3 | 0.3 | |||||||||
| RL = 1MΩ(3) | 25°C | 250 | 250 | ||||||||
| rid | Differential input resistance | 25°C | 540 | 540 | GΩ | ||||||
| ric | Common-mode input resistance | 25°C | 1 | 1 | TΩ | ||||||
| cic | Common-mode input capacitance | f = 10kHz | 25°C | 1 | 1 | pF | |||||
| zo | Open-loop output impedance | f = 1MHz, IO = 0A | 25°C | 525 | 525 | Ω | |||||
| CMRR | Common-mode rejection ratio | VIC = 0V to 1.7V, VO = 1.5V, RS = 50Ω |
25°C | 54 | 70 | 54 | 70 | dB | |||
| Full range | 54 | 54 | |||||||||
| kSVR | Supply voltage rejection ratio (ΔVDD/ΔVIO) | VDD = 2.7V to 8V, VIC = VDD/2, no load |
25°C | 70 | 96 | 70 | 96 | dB | |||
| Full range | 70 | 70 | |||||||||
| IDD | Supply current | VO = 1.5V, no load | 25°C | 750 | 1200 | 750 | 1200 | μA | |||
| Full range | 1500 | 1500 | |||||||||