SLOS198B August   1997  – July 2025 TLV2731

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics, VDD = 3V
    5. 5.5 Operating Characteristics, VDD = 3V
    6. 5.6 Electrical Characteristics, VDD = 5V
    7. 5.7 Operating Characteristics, VDD = 5V
    8. 5.8 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Driving Large Capacitive Loads
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD Supply voltage(2) 12 V
VID Differential input voltage(3) –VDD +VDD
VI Input voltage range(2), any input –0.3 to VDD V
II Input current, each input –5 5 mA
IO Output current –50 50 mA
Total current into VDD+ –50 50 mA
Total current out of VDD– –50 50 mA
Duration of short-circuit current (at or below) 25°C(4) Unlimited
Continuous total power dissipation See Section 5.2
TA Operating free-air temperature range TLV2731C 0 70 °C
TLV2731I –40 85
Tstg Storage temperature –65 150 °C
Lead temperature 1,6mm (1/16 inch) from case for 10 seconds, DBV package 260 ℃
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values, except differential voltages, are with respect to VDD–.
Differential voltages are at the noninverting input with respect to the inverting input. Excessive current flows when input is brought to less than VDD– – 0.3V.
The output is able to be shorted to either supply. Limit temperature, supply voltages, or both to not exceed the maximum dissipation rating.