SBOS561B March 2012 – December 2016 TLV3201 , TLV3202
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The TLV3201 and TLV3202 comparators are specified for use on a single supply from 2.7 V to 5.5 V (or a dual supply from ±1.35 V to ±2.75 V) over a temperature range of −40°C to 125°C. The device continues to function below this range, but performance is not specified. Place bypass capacitors close to the power-supply pins to reduce noise coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Layout Guidelines.