SNOSDK2B June 2024 – June 2025 TLV3231-Q1 , TLV3232-Q1
PRODMIX
The basic comparator configuration can produce a noisy "chatter" output if the applied differential input voltage is near the comparator's offset voltage. This typically occurs when the input signal is moving very slowly across the switching threshold of the comparator. This problem can be prevented by adding external hysteresis to the comparator.
Since the TLV323x-Q1 devices only have a minimal amount of internal hysteresis of 1.55mV, external hysteresis can be applied in the form of a positive feedback loop that adjusts the trip point of the comparator depending on the current output state.
The hysteresis transfer curve is shown in Figure 7-2. This curve is a function of three components: VTH, VOS, and VHYST:
Figure 7-2 Hysteresis Transfer CurveFor more information, please see Application Note SBOA219 "Comparator with and without hysteresis circuit".