SBOS262E December 2002 – December 2016 TLV3491 , TLV3492 , TLV3494
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | Supply | 5.5 | V | |
| Signal input pin | (V–) – 0.5 | (V+) + 0.5 | V | |
| Current | Signal input pin | –10 | 10 | mA |
| Output short circuit | Continuous | |||
| Temperature | Operating, TA | –40 | 125 | °C |
| Junction, TJ | 150 | °C | ||
| Storage, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | 1.8 | 5.5 | V | |
| TA | Specified temperature | –40 | 125 | °C |
| THERMAL METRIC(1) | TLV3491 | UNIT | ||
|---|---|---|---|---|
| DBV (SOT-23) | D (SOIC) | |||
| 5 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 237.8 | 201.9 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 108.7 | 92.5 | °C/W |
| RθJB | Junction-to-board thermal resistance | 64.1 | 123.3 | °C/W |
| ψJT | Junction-to-top characterization parameter | 12.1 | 23 | °C/W |
| ψJB | Junction-to-board characterization parameter | 63.3 | 212.6 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
| THERMAL METRIC(1) | TLV3492 | UNIT | ||
|---|---|---|---|---|
| DCN (SOT-23) | D (SOIC) | |||
| 8 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 135.4 | 201.9 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 68.1 | 92.5 | °C/W |
| RθJB | Junction-to-board thermal resistance | 48.9 | 123.3 | °C/W |
| ψJT | Junction-to-top characterization parameter | 9.9 | 23 | °C/W |
| ψJB | Junction-to-board characterization parameter | 48.4 | 212.6 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
| THERMAL METRIC(1) | TLV3494 | UNIT | ||
|---|---|---|---|---|
| D (SOIC) | PW (TSSOP) | |||
| 14 PINS | 14 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 83.8 | 120.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 70.7 | 34.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 59.5 | 62.8 | °C/W |
| ψJT | Junction-to-top characterization parameter | 11.6 | 1 | °C/W |
| ψJB | Junction-to-board characterization parameter | 37.7 | 56.5 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | TA = 25°C, VCM = 0 V, IO = 0 V | ±3 | ±15 | mV | ||
| dVOS/dT | Input offset voltage versus temperature | TA = –40°C to 125°C | ±12 | µV/°C | |||
| PSRR | Input offset voltage versus power supply | VS = 1.8 V to 5.5 V | 350 | 1000 | µV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | VCM = VCC/2 | ±1 | ±10 | pA | ||
| IOS | Input offset current | VCM = VCC/2 | ±1 | ±10 | pA | ||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | (V–) – 0.2 V | (V+) + 0.2 V | V | |||
| CMRR | Common-mode rejection ratio | VCM = –0.2 V to (V+) – 1.5 V | 60 | 74 | dB | ||
| VCM = –0.2 V to (V+) + 0.2 V | 54 | 62 | |||||
| INPUT CAPACITANCE | |||||||
| Common-mode | 2 | pF | |||||
| Differential | 4 | pF | |||||
| OUTPUT (VS = 5 V) | |||||||
| VOH | Voltage output high from rail | IOUT = 5 mA | 90 | 200 | mV | ||
| VOL | Voltage output low from rail | IOUT = 5 mA | 160 | 200 | mV | ||
| ISC | Short-circuit current | See Typical Characteristics | |||||
| POWER SUPPLY | |||||||
| VS | Specified voltage | 1.8 | 5.5 | V | |||
| Operating voltage | 1.8 | 5.5 | V | ||||
| IQ | Quiescent current(1) | VO = 5 V, VO = high | 0.85 | 1.2 | µA | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t(PLH) | Propagation delay time, low-to-high | Input overdrive = 10 mV | 12 | µs | ||
| Input overdrive = 100 mV | 6 | |||||
| t(PLH) | Propagation delay time, high-to-low | Input overdrive = 10 mV | 13.5 | µs | ||
| Input overdrive = 100 mV | 6.5 | |||||
| tR | Rise time | CL = 10 pF | 100 | ns | ||
| tF | Fall time | CL = 10 pF | 100 | ns | ||