SNOSDD7C December 2021 – December 2023 TLV3801 , TLV3802 , TLV3811
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Single supply operation: VCC – VEE with VEE = GND | 2.7 | 5.25 | V | |
| Split supply operation: VCC – VEE with VEE < GND (WSON) | 2.7 | 5.25 | V | |
| Split supply operation: VCC – GND with VEE < GND (WSON) | 2.4 | 5.25 | V | |
| Input voltage range (WSON) | VEE + 1.5 | VCC + 0.1 | V | |
| Input voltage range (DSBGA) | GND + 1.5 | VCC + 0.1 | V | |
| Differential Input voltage range | –1.5 | +1.5 | V | |
| Ambient temperature, TA | –40 | 125 | °C | |