SLVS905B December 2008 – July 2024 TLV431A-Q1 , TLV431B-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-2 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Reference Initial Accuracy | 1.0% |
| Supply Voltage | 6V |
| Cathode Current (Ik) | 1mA |
| Output Voltage Level | 1.24V - 6V |
| Load Capacitance | 100pF |
| Feedback Resistor Values and Accuracy (R1 & R2) | 10kΩ |