SLVSD82B April 2017 – February 2021 TLV61046A
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
SW | 1 | PWR | The switch pin of the converter. It is connected to the drain of the internal power MOSFET. |
GND | 2 | PWR | Ground |
FB | 3 | I | Voltage feedback of adjustable output voltage. Connected to the center tap of a resistor divider to program the output voltage. When it is connected to the VIN pin, the output voltage is set to 12 V by an internal feedback. |
EN | 4 | I | Enable logic input. Logic high voltage enables the device. Logic low voltage disables the device and turns it into shutdown mode. |
VOUT | 5 | PWR | Output of the boost converter |
VIN | 6 | I | IC power supply input |