SLVSB74H February 2012 – June 2018 TLV62130 , TLV62130A
PRODUCTION DATA.
Click here to create a custom design using the TLV62130 device with the WEBENCH® Power Designer.
The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.
In most cases, these actions are available:
Get more information about WEBENCH tools at www.ti.com/WEBENCH.
The component selection used for measurements is given as follows:
| REFERENCE | DESCRIPTION | MANUFACTURER |
|---|---|---|
| IC | 17-V, 3-A Step-Down Converter, VQFN | TLV62130RGT, Texas Instruments |
| L1 | 2.2 µH, 0.165 × 0.165 in | XFL4020-222MEB, Coilcraft |
| C1 | 10 µF, 25 V, Ceramic, 1210 | Standard |
| C3 | 22 µF, 6.3 V, Ceramic, 0805 | Standard |
| C5 | 3300 pF, 25 V, Ceramic, 0603 | |
| C7 | 0.1 µF, 25V, Ceramic, 0603 | |
| R1 | depending on Vout | |
| R2 | depending on Vout | |
| R3 | 100 kΩ, Chip, 0603, 1/16W, 1% | Standard |