SLVSE13I September 2017 – June 2024 TLV7031 , TLV7032 , TLV7034 , TLV7041 , TLV7042 , TLV7044
PRODUCTION DATA
TA = 25°C, VCC = 5V, VEE = 0V, VCM = VCC/2, CL = 15pF
VCC = 1.8V |
VCC = 5V |
VCC = 3.3V |
VCC = 1.8V to 5V | TLV70x1 |
VCC = 3.3V | TLV70x1 |
VCC = 1.8V to 5V | TLV70x2 |
VCC = 3.3V | TLV70x2 |
VCC = 5V |
VCC = 5V | TLV703x |
VCC = 5V |
VCM = VCC / 2 | TLV703x |
VCM = VCC / 2 | TLV703x |
VCM = VCC / 2 | TLV70x1 |
VCM = VCC / 2 | TLV70x2 |
VCC = 3.3V to 5V | TLV703x |
VCC = 3.3V |
VCC = 1.8V |
VCC = 5V |
VCC = 1.8V | TLV70x1 |
VCC = 5V | TLV70x1 |
VCC = 1.8V | TLV70x2 |
VCC = 5V | TLV70x2 |
VCC = 1.8V | TLV703x |
VCC = 1.8V |
VCM = VCC / 2 |
VCM = VCC / 2 |
VCM = VCC / 2 | TLV70x1 |
VCM = VCC / 2 | TLV70x2 |
VOD = 100mV | TLV703x Rise only |
VCC = 3.3V to 5V |