SNOSDA9E June 2020 – May 2024 TLV9020-Q1 , TLV9021-Q1 , TLV9022-Q1 , TLV9024-Q1 , TLV9030-Q1 , TLV9031-Q1 , TLV9032-Q1 , TLV9034-Q1
PRODMIX
Figure 7-16 Bi-Stable MultivibratorA bi-stable multivibrator has two stable states. The reference voltage is set up by the voltage divider of R2 and R3. A pulse applied to the SET terminal will switch the output of the comparator high. The resistor divider of R1, R4, and R5 now clamps the non-inverting input to a voltage greater than the reference voltage. A pulse applied to RESET will now toggle the output low.