SNOSDA9D June 2020 – March 2023 TLV9020-Q1 , TLV9021-Q1 , TLV9022-Q1 , TLV9024-Q1 , TLV9030-Q1 , TLV9031-Q1 , TLV9032-Q1 , TLV9034-Q1
PRODMIX
The TLV90xx-Q1 input voltage range extends from 200mV below V- to 200 mV above V+. The differential input voltage (VID) can be any voltage within these limits. No phase-inversion of the comparator output will occur when the input pins exceed V+ or V-.