SNOSDA3H June 2020 – November 2025 TLV9020 , TLV9021 , TLV9022 , TLV9024 , TLV9030 , TLV9031 , TLV9032 , TLV9034
PRODUCTION DATA
Figure 4-3 D, DGK,
PW, DDF Packages
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| IN1– | 2 | I | Inverting input pin of comparator 1 |
| IN1+ | 3 | I | Noninverting input pin of comparator 1 |
| IN2– | 6 | I | Inverting input pin of comparator 2 |
| IN2+ | 5 | I | Noninverting input pin of comparator 2 |
| OUT1 | 1 | O | Output pin of the comparator 1 |
| OUT2 | 7 | O | Output pin of the comparator 2 |
| Thermal Pad | — | — | Connect directly to V- pin |
| V– | 4 | — | Negative (low) supply |
| V+ | 8 | — | Positive supply |