SBOS839N March   2017  – July 2026 TLV9061 , TLV9062 , TLV9064

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information: TLV9061
    5. 6.5  Thermal Information: TLV9061S
    6. 6.6  Thermal Information: TLV9062
    7. 6.7  Thermal Information: TLV9062S
    8. 6.8  Thermal Information: TLV9064
    9. 6.9  Thermal Information: TLV9064S
    10. 6.10 Electrical Characteristics
    11. 6.11 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Rail-to-Rail Input
      2. 7.3.2 Rail-to-Rail Output
      3. 7.3.3 EMI Rejection
      4. 7.3.4 Overload Recovery
      5. 7.3.5 Shutdown Function
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical Low-Side Current Sense Application
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
      4. 8.2.4 Application Curve
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Input and ESD Protection
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV9061 (single), TLV9062 (dual), and TLV9064 (quad) are single-, dual-, and quad- low-voltage, 1.8V to 5.5V) operational amplifiers, op amps) with rail-to-rail input and output swing capabilities.

These devices are highly cost-effective options for applications where low-voltage operation, a small footprint, and high capacitive load drive are required.

Although the capacitive load drive of the TLV906x is 100pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8V to 5.5V), with performance specifications similar to the OPAx316 and TLVx316 devices.

The TLV906xS devices include a shutdown mode that allow the amplifiers to switch into standby mode with typical current consumption less than 1µA.

The TLV906xS family helps simplify system design, because the family is unity-gain stable, integrates the RFI and EMI rejection filter, and provides no phase reversal in overdrive condition.

Micro size packages, such as X2SON and X2QFN, are offered for all the channel variants (single, dual and quad), along with industry-standard packages, such as SOIC, MSOP, SOT-23, and TSSOP.

Device Information
PART NUMBER(3) PACKAGE(1) BODY SIZE (NOM)(4)
TLV9061 DBV (SOT-23, 5) 2.90mm × 1.60 mm
DCK (SC70, 5) 2.00mm × 1.25 mm
DRL (SOT-553, 5)(2) 1.60mm × 1.20 mm
DPW (X2SON, 5) 0.80mm × 0.80mm
TLV9061S DBV (SOT-23, 6) 2.90mm × 1.60 mm
DRY (USON, 6)(2) 1.45mm × 1.00 mm
TLV9062 D (SOIC, 8) 4.90mm × 3.90 mm
PW (TSSOP, 8) 3.00mm × 4.40 mm
DGK (VSSOP, 8) 3.00mm × 3.00 mm
DDF (SOT-23, 8) 2.90mm × 1.60 mm
DSG (WSON, 8) 2.00mm × 2.00 mm
TLV9062S DGS (VSSOP, 10) 3.00mm × 3.00 mm
RUG (X2QFN, 10) 2.00mm × 1.50mm
YCK (DSBGA, 9) 0.99mm × 0.99mm
TLV9064 D (SOIC, 14) 8.65mm × 3.90 mm
PW (TSSOP, 14) 5.00mm × 4.40 mm
RTE (WQFN, 16) 3.00mm × 3.00mm
RUC (X2QFN, 14) 2.00mm × 2.00mm
TLV9064S RTE (WQFN, 16) 3.00mm × 3.00mm
For all available packages, see Section 11.
Package is preview only.
The body size (length × width) is a nominal value and does not include pins.
TLV9061 TLV9062 TLV9064 Single-Pole, Low-Pass
                        FilterSingle-Pole, Low-Pass Filter
TLV9061 TLV9062 TLV9064 Small-Signal Overshoot vs
                        Load CapacitanceSmall-Signal Overshoot vs Load Capacitance