Changes from Revision * (November 2021) to Revision A (December 2021)
- Removed preview notation from TLV9164 SOIC (14) package from Device
Information tableGo
- Removed preview notation from TLV9164 TSSOP (14) package from Device
Information tableGo
- Removed preview notation from TLV9164 D package (SOIC) in the Pin
Configuration and Functions sectionGo
- Removed preview notation from TLV9164 PW package (TSSOP) in the Pin
Configuration and Functions sectionGo
- Removed preview notation from TLV9164 D package (SOIC) in the Thermal Information for Quad Channel sectionGo
- Removed preview notation from TLV9164 PW package (TSSOP) in the Thermal Information for Quad Channel sectionGo
- Added PSRR specification for TLV9164 release in Electrical Characteristics sectionGo
- Added clarification to VS = 2.7 V to 16 V PSRR specification noting that specification is for all channel variantsGo