SNVSCN6 December   2023 TLVM365R1 , TLVM365R15

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
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
    6. 6.6 System Characteristics
    7. 6.7 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Enable, Shutdown, and Start-Up
      2. 7.3.2  Adjustable Switching Frequency (With RT)
      3. 7.3.3  Power-Good Output Operation
      4. 7.3.4  Internal LDO, VCC UVLO, and VOUT/FB Input
      5. 7.3.5  Bootstrap Voltage and VBOOT-UVLO (BOOT Terminal)
      6. 7.3.6  Output Voltage Selection
      7. 7.3.7  Soft Start and Recovery from Dropout
        1. 7.3.7.1 Soft Start
        2. 7.3.7.2 Recovery from Dropout
      8. 7.3.8  Current Limit and Short Circuit
      9. 7.3.9  Thermal Shutdown
      10. 7.3.10 Input Supply Current
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Active Mode
        1. 7.4.3.1 CCM Mode
        2. 7.4.3.2 AUTO Mode - Light Load Operation
          1. 7.4.3.2.1 Diode Emulation
          2. 7.4.3.2.2 Frequency Reduction
        3. 7.4.3.3 Minimum On-time Operation
        4. 7.4.3.4 Dropout
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Custom Design With WEBENCH® Tools
        2. 8.2.2.2  Choosing the Switching Frequency
        3. 8.2.2.3  Setting the Output Voltage
        4. 8.2.2.4  Input Capacitor Selection
        5. 8.2.2.5  Output Capacitor Selection
        6. 8.2.2.6  VCC
        7. 8.2.2.7  CFF Selection
        8. 8.2.2.8  External UVLO
        9. 8.2.2.9  Power-Good Signal
        10. 8.2.2.10 Maximum Ambient Temperature
        11. 8.2.2.11 Other Connections
      3. 8.2.3 Application Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
      2. 9.1.2 Development Support
        1. 9.1.2.1 Custom Design With WEBENCH® Tools
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Output Voltage Selection

In the TLVM365R1x, each variant can be configured as a fixed output voltage or an adjustable output voltage. During device initialization the device configures the target output voltage to an internally selected value or an adjustable version by detecting if feedback resistors are present. When configuring the output voltage to be fixed value, simply connect the VOUT/FB pin to the system output voltage node. See Section 4 for the fixed output voltage setting of each variant.

To configure an adjustable output voltage, external feedback resistors are required as shown in Figure 7-5. By connecting external feedback resistors with a parallel resistance greater than 5 kΩ but less than or equal to
10 kΩ (see Equation 2) the output voltage is set according as needed. The internal voltage reference is 1 V. Refer to Section 8.2.2.3 for more details on how to adjust the output voltage.

GUID-4DA1D67E-C6E5-4E5E-AE8A-CB21526B3374-low.gifFigure 7-5 Setting Output Voltage for Adjustable Output Variant
Equation 2. 5 k < RFBT||RFBB 10 k

  • RFBT is the top resistor of the feedback divider
  • RFBB is the bottom resistor of the feedback divider

When configured in adjustable output voltage mode, an addition feed-forward capacitor, CFF, in parallel with the RFBT, can be used to optimize the phase margin and transient response. See Section 8.2.2.7 for more details. No additional resistor divider or feed-forward capacitor, CFF, is needed in fixed-output variants.

Please refer to Table 7-3 for selecting passive component values for typical, output voltages.

Table 7-3 Standard RFBT Values, Recommended FSW and Minimum COUT
VOUT (V) RFBT (kΩ) RFBB (kΩ) RECOMMENDED FSW (kHz) COUT(MIN) (µF) (EFFECTIVE) VOUT (V) RFBT (kΩ) RFBB (kΩ) RECOMMENDED FSW (kHz) COUT(MIN) (µF) (EFFECTIVE)
1.0 10 DNP 300 47 3.3 33.2 14.3 1000 4.7
1.2 12.1 60.4 300 47 3.8 38.3 13.7 1000 4.7
1.5 15 30.1 400 33 4 40.2 13.3 1000 4.7
1.8 18.2 22.6 500 33 4.5 45.3 13 1000 4.7
2.0 20 20 500 22 5 49.9 12.4 1000 4.7
2.5 24.9 16.5 500 22 5.5 54.9 12.1 1000 4.7
3.0 30 15 800 4.7 6 60.4 12.1 1000 4.7