SLYS048B March 2023 – August 2024 TMAG6181-Q1
PRODUCTION DATA
The TMAG6181-Q1 is sensitive to the magnetic field component in X and Y directions. The X and Y fields are in-plane with the package. The device generates sine and cosine outputs from the AMR based on the reference position (0°). See Figure 6-1.