SBOSA36A January 2021 – July 2021 TMCS1108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CMTI is the capability of the device to tolerate a rising/falling voltage step on the input without disturbance on the output signal. The device is specified for the maximum common-mode transition rate under which the output signal will not experience a greater than 200-mV disturbance that lasts longer than 1 µs. Higher edge rates than the specified CMTI can be supported with sufficient filtering or blanking time after common-mode transitions.