SBOSAJ9 June 2026 TMCS1170
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TMCS1170A2FQVAPR | VQFN-HR | VAP | 12 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
| TMCS1170A4FQVAPR | VQFN-HR | VAP | 12 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
| TMCS1170A6FQVAPR | VQFN-HR | VAP | 12 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
| TMCS1170A8FQVAPR | VQFN-HR | VAP | 12 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
| TMCS1170B1FQVAPR | VQFN-HR | VAP | 12 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
| TMCS1170B3FQVAPR | VQFN-HR | VAP | 12 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
| TMCS1170B7FQVAPR | VQFN-HR | VAP | 12 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
| TMCS1170B9FQVAPR | VQFN-HR | VAP | 12 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
| TMCS1170C5FQVAPR | VQFN-HR | VAP | 12 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm)(1) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TMCS1170A2FQVAPR | VQFN-HR | VAP | 12 | 3000 | 367 | 367 | 35 |
| 346 | 346 | 33 | |||||
| TMCS1170A4FQVAPR | VQFN-HR | VAP | 12 | 3000 | 367 | 367 | 35 |
| 346 | 346 | 33 | |||||
| TMCS1170A6FQVAPR | VQFN-HR | VAP | 12 | 3000 | 367 | 367 | 35 |
| 346 | 346 | 33 | |||||
| TMCS1170A8FQVAPR | VQFN-HR | VAP | 12 | 3000 | 367 | 367 | 35 |
| 346 | 346 | 33 | |||||
| TMCS1170B1FQVAPR | VQFN-HR | VAP | 12 | 3000 | 367 | 367 | 35 |
| 346 | 346 | 33 | |||||
| TMCS1170B3FQVAPR | VQFN-HR | VAP | 12 | 3000 | 367 | 367 | 35 |
| 346 | 346 | 33 | |||||
| TMCS1170B7FQVAPR | VQFN-HR | VAP | 12 | 3000 | 367 | 367 | 35 |
| 346 | 346 | 33 | |||||
| TMCS1170B9FQVAPR | VQFN-HR | VAP | 12 | 3000 | 367 | 367 | 35 |
| 346 | 346 | 33 | |||||
| TMCS1170C5FQVAPR | VQFN-HR | VAP | 12 | 3000 | 367 | 367 | 35 |
| 346 | 346 | 33 |