SLVSMM5 October 2026 TMCS1236-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PRODUCT(3) | SENSITIVITY | ZERO CURRENT OUTPUT VOLTAGE | IIN LINEAR MEASUREMENT RANGE(1) | |
|---|---|---|---|---|
| VS = 5V | VS = 3.3V | |||
| TMCS1236AGx-Q1 | 30.8mV/A | 2.5V | ±77.9A(2) | –77.9A to 22.7A(2) |
Note:
MASK time is NOT user programmable. Factory-trimmed options available in 250ns steps increment above default overcurrent comparator response time. Refer to PACKAGE OPTION ADDENDUM for current OPNs, or contact your TI sales representative for custom configurations. |