SLVSMM5 October 2026 TMCS1236-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Intermodulation distortion is a distortion product that arises when signals are applied to the input of a non-linear circuit utilizing a chopping topology, creating undesired frequency products that can interfere with the desired signal. The switching frequency of the chopping clock can interact with the frequency content of the input signal. To minimize this effect, in the TMCS1236-Q1 the internal oscillator frequency is increased to 1.1MHz, to enable operation with higher switching frequencies.
Figure 9-2 Distortion Over
FrequencyThe TMCS1236-Q1 employs a chopping signal chain to achieve low offset. A well-known characteristic of chopped architectures is that the periodic switching action of the internal chopper introduces intermodulation between the clock frequency (fCLK) and the spectral content of the input signal. When the input current contains spectral energy near the chopper frequency or clock harmonics, mixing products are generated at frequencies |n x fCLK +/- fIN| for integer n. These tones can appear within the measurement band if not accounted for in the system frequency plan. To place the dominant intermodulation tones well above the signal frequencies of typical power-conversion applications, the internal oscillator is designed to operate at 1.1MHz. For distoration-sensitive application, Figure 9-2 characterizes THD versus input frequency for the 132mV/A device variant at 45% full-scale input. System designers should select an operating frequency plan that maintains adequate spectral separation and design margin between the input signal and the clock frequency and its harmonics. Additionally, the internal oscillator frequency is subject to normal process, voltage, and temperature variation.