SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To communicate with the device, the controller must first address target devices through a target-address byte. The target-address byte consists of seven address bits and a direction bit indicating the intent of executing a read or write operation.
The TMP112 family features an address pin to allow up to four devices to be addressed on a single bus. Table 7-4 describes the pin logic levels used to properly connect up to four devices. This table also describes four different address options available when ALERT pin is used in TMP112Dx.
| DEVICE ORDERABLE | ADD0 PIN CONNECTION | DEVICE I2C BUS ADDRESS | DEVICE I2C BUS ADDRESS (Hex) | |
|---|---|---|---|---|
| Address Variant Only (X2SON-5 package) | TMP112D | GND | 1000000 | 40h |
| V+ | 1000001 | 41h | ||
| SDA | 1000010 | 42h | ||
| SCL | 1000011 | 43h | ||
| Alert Variant Only (X2SON-5 package) | TMP112D0 | N/A | 1001000 | 48h |
| TMP112D1 | 1001001 | 49h | ||
| TMP112D2 | 1001010 | 4Ah | ||
| TMP112D3 | 1001011 | 4Bh | ||
| Address + Alert Variant (SOT563-6 package) | TMP112A TMP112B TMP112D TMP112N | GND | 1001000 | 48h |
| V+ | 1001001 | 49h | ||
| SDA | 1001010 | 4Ah | ||
| SCL | 1001011 | 4Bh | ||