SBOS857E September 2017 – May 2019 TMP235 , TMP236
PRODUCTION DATA.
As shown in Figure 3, the TMP23x devices are linear. A small VOUT gain shift, however, is present at temperatures above 100°C. When small shifts are expected, a piecewise linear function provides the best accuracy and is used for the device accuracy specifications (see Specifications). Typical output voltages of the TMP23x devices across the full operating temperature range are listed in Table 3 and Table 4. The ideal linear columns represent the ideal linear VOUT output response with respect to temperature, while the piecewise linear columns indicate the small voltage shift at elevated temperatures.
The piecewise linear function uses three temperature ranges listed in Table 1 and Table 2. In equation form, the voltage output VOUT of the TMP23x is calculated by Equation 1:
where
Therefore, the TA temperature for a given VOUT voltage output within a piecewise voltage range (VRANGE) is calculated in Equation 2. For applications where the accuracy enhancement above 100°C is not required, use the first row of Table 1 and Table 2 for all voltages.
| TA RANGE (°C) | VRANGE (mV) | TINFL (°C) | TC (mV/°C) | VOFFS (mV) |
|---|---|---|---|---|
| –40 to +100 | < 1500 | 0 | 10 | 500 |
| 100 to 125 | 1500 to 1752.5 | 100 | 10.1 | 1500 |
| 125 to 150 | > 1752.5 | 125 | 10.6 | 1752.5 |
| TA RANGE (°C) | VRANGE (mV) | TINFL (°C) | TC (mV/°C) | VOFFS (mV) |
|---|---|---|---|---|
| –40 to +100 | ≤ 2350 | 0 | 19.5 | 400 |
| 100 to 125 | > 2350 | 100 | 19.7 | 2350 |
| 125 to 150 | — | — | — | — |
| TEMPERATURE (°C) | VOUT (mV)
IDEAL LINEAR VALUES |
VOUT (mV)
PIECEWISE LINEAR VALUES |
|---|---|---|
| –40 | 100 | 100 |
| –35 | 150 | 150 |
| –30 | 200 | 200 |
| –25 | 250 | 250 |
| –20 | 300 | 300 |
| –15 | 350 | 350 |
| –10 | 400 | 400 |
| –5 | 450 | 450 |
| 0 | 500 | 500 |
| 5 | 550 | 550 |
| 10 | 600 | 600 |
| 15 | 650 | 650 |
| 20 | 700 | 700 |
| 25 | 750 | 750 |
| 30 | 800 | 800 |
| 35 | 850 | 850 |
| 40 | 900 | 900 |
| 45 | 950 | 950 |
| 50 | 1000 | 1000 |
| 55 | 1050 | 1050 |
| 60 | 1100 | 1100 |
| 65 | 1150 | 1150 |
| 70 | 1200 | 1200 |
| 75 | 1250 | 1250 |
| 80 | 1300 | 1300 |
| 85 | 1350 | 1350 |
| 90 | 1400 | 1400 |
| 95 | 1450 | 1450 |
| 100 | 1500 | 1500 |
| 105 | 1550 | 1550.5 |
| 110 | 1600 | 1601 |
| 115 | 1650 | 1651.5 |
| 120 | 1700 | 1702 |
| 125 | 1750 | 1752.5 |
| 130 | 1800 | 1805.5 |
| 135 | 1850 | 1858.5 |
| 140 | 1900 | 1911.5 |
| 145 | 1950 | 1964.5 |
| 150 | 2000 | 2017.5 |
| TEMPERATURE (°C) | VOUT (mV)
IDEAL LINEAR VALUES |
VOUT (mV)
PIECEWISE LINEAR VALUES |
|---|---|---|
| –40 | — | — |
| –35 | — | — |
| –30 | — | — |
| –25 | — | — |
| –20 | — | — |
| –15 | — | — |
| –10 | 205 | 205 |
| –5 | 303 | 303 |
| 0 | 400 | 400 |
| 5 | 498 | 498 |
| 10 | 595 | 595 |
| 15 | 693 | 693 |
| 20 | 790 | 790 |
| 25 | 888 | 888 |
| 30 | 985 | 985 |
| 35 | 1083 | 1083 |
| 40 | 1180 | 1180 |
| 45 | 1278 | 1278 |
| 50 | 1375 | 1375 |
| 55 | 1473 | 1473 |
| 60 | 1570 | 1570 |
| 65 | 1668 | 1668 |
| 70 | 1765 | 1765 |
| 75 | 1863 | 1863 |
| 80 | 1960 | 1960 |
| 85 | 2058 | 2058 |
| 90 | 2155 | 2155 |
| 95 | 2253 | 2253 |
| 100 | 2350 | 2350 |
| 105 | 2448 | 2448.5 |
| 110 | 2545 | 2547 |
| 115 | 2643 | 2645.4 |
| 120 | 2740 | 2743.9 |
| 125 | 2838 | 2842.4 |
| 130 | — | — |
| 135 | — | — |
| 140 | — | — |
| 145 | — | — |
| 150 | — | — |