SBOS441I September 2009 – October 2019 TMP431 , TMP432
PRODUCTION DATA.
The Low Limit Status Register contains the status bits that are set when a temperature channel low limit is exceeded. If any of these bits are set, then the LOW status bit in the Status Register is set. These bits are cleared by reading this register if the condition causing the flag to be set no longer exists.