SBOS921F December 2018 – November 2023 TMP61
PRODUCTION DATA
at TA = 25°C, (unless otherwise noted)
Figure 6-1 Resistance vs Ambient Temperature Using Multiple Bias Currents
Figure 6-3 TCR vs Sense Currents (ISNS)

| VSNS = 1 V |

| Ambient condition: still air |

| Ambient material: stirred liquid |

| RBIAS = 10 kΩ with ±0.01% tolerance |

| VSns = 1.8 V, 2.5 V, 3.3 V, and 5.0 V, RBias = 10 kΩ with ±0.01% Tolerance |

| RBias = 10 kΩ ( ±0.01% tolerance) |

| Ambient material: stirred liquid |

| Ambient condition: still air |