SBOS829 December 2016 TMP709-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | Supply, VCC | –0.3 | 6 | V |
| Input, SET and HYST | –0.3 | VCC + 0.3 | ||
| Output, OT | –0.3 | 6 | ||
| Current | Input | 20 | mA | |
| Output | 20 | |||
| Temperature | Operating, TA | –40 | 125 | °C |
| Junction, TJ | 150 | |||
| Storatge, Tstg | –65 | 150 |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
| Charged-device model (CDM), per AEC Q100-011 | ±1000 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 2.7 | 5.5 | V | |
| TA | Operating temperature | 0 | 125 | °C | |
| THERMAL METRIC(1) | TMP709-Q1 | UNIT | |
|---|---|---|---|
| DBV (SOT-23) | |||
| 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 217.9 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 86.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 44.6 | °C/W |
| ψJT | Junction-to-top characterization parameter | 4.4 | °C/W |
| ψJB | Junction-to-board characterization parameter | 43.8 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| ICC | Supply current | VCC = 5 V | 40 | 55 | µA | |
| VCC = 2.7 V | 40 | 55 | µA | |||
| TEMPERATURE | ||||||
| TE | Temperature error | TA = 60°C to 100°C | ±0.5 | ±3.5 | °C | |
| DIGITAL INPUT (HYST) | ||||||
| VIH | High-level input voltage | 0.7 × VCC | V | |||
| VIL | Low-level input voltage | 0.3 × VCC | V | |||
| CIN | Input capacitance | 10 | pF | |||
| ANALOG INPUT (SET) | ||||||
| VIN | Input voltage range | 0 | VCC | V | ||
| Ilkg_in | Input leakage current | 1 | µA | |||
| DIGITAL OPEN-DRAIN OUTPUT (OT) | ||||||
| I(OT_SINK) | Output sink current | VOT = 0.3 V | 5 | 12 | mA | |
| Ilkg(OT) | Output leakage current | VOT = VCC | 1 | µA | ||