SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Signal Name | Description |
|---|---|
| AIOx | Digital input on ADC pin |
| Ax | ADC A Input |
| Cx | ADC C Input |
| CMPx_HNy | Comparator subsystem high comparator negative input |
| CMPx_HPy | Comparator subsystem high comparator positive input |
| CMPx_LNy | Comparator subsystem low comparator negative input |
| CMPx_LPy | Comparator subsystem low comparator positive input |
| CMPx_DACL | DAC output from the lower CMPSS DAC (can be brought to an external pin) |
| TempSensor | Internal temperature sensor |