SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| CMPSS DAC output range | Internal reference | 0 | VDDA | V | |
| Static offset error(1) | –25 | 25 | mV | ||
| Static gain error(1) | –2 | 2 | % of FSR | ||
| Static DNL | Endpoint corrected | >–1 | 4 | LSB | |
| Static INL | Endpoint corrected | –16 | 16 | LSB | |
| Settling time | Settling to 1LSB after full-scale output change | 1 | µs | ||
| Resolution | 12 | bits | |||
| CMPSS DAC output disturbance(2) | Error induced by comparator trip or CMPSS DAC code change within the same CMPSS module | –100 | 100 | LSB | |
| CMPSS DAC disturbance time(2) | 200 | ns |