SPRSP61C October 2021 – December 2023 TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VVREG | Internal Voltage Regulator Output | 1.14 | 1.2 | 1.32 | V | |
| VVREG-PU | Internal Voltage Regulator Power Up Time | 350 | µs | |||
| VVREG-INRUSH(5) | Internal Voltage Regulator Inrush Current | 650 | mA | |||
| VPOR-VDDIO | VDDIO Power on Reset Voltage | Before and After XRSn Release | 2.3 | V | ||
| VBOR-VDDIO-UP(1) | VDDIO Brown Out Reset Voltage on Ramp Up | Before XRSn Release | 2.7 | V | ||
| VBOR-VDDIO-DN(1) | VDDIO Brown Out Reset Voltage on Ramp Down | After XRSn Release | 2.81 | 3.0 | V | |
| VPOR-VDD-UP(2) | VDD Power on Reset Voltage on Ramp Up | Before XRSn Release | 1 | V | ||
| VPOR-VDD-DN(2) | VDD Power on Reset Voltage on Ramp Down | After XRSn Release | 1 | V | ||
| VXRSn-PU-DELAY(3) | XRSn Release Delay after Supplies are Ramped Up During Power Up | This is the final delay | 40 | μs | ||
| VXRSn-PD-DELAY(4) | XRSn Trip Delay after Supplies are Ramped Down During Power Down | 2 | μs | |||
| VDDIO-MON-TOT-DELAY | Total Delays in Path of VDDIO Monitors (POR, BOR) | 145 | μs | |||
| VXRSn-MON-RELEASE-DELAY | XRSn Release Delay after a VDD POR Event | Supplies Within Operating Range | 40 | μs | ||
| XRSn Release Delay after a VDDIO BOR | 140 | μs | ||||
| XRSn Release Delay after a VDDIO POR Event | 185 | μs | ||||