SPRS797D November 2012 – June 2020 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fSCL | SCL clock frequency | I2C clock module frequency is from 7 MHz to 12 MHz and I2C prescaler and clock divider registers are configured appropriately. | 400 | kHz | |
Vil | Low level input voltage | 0.3 VDDIO | V | ||
Vih | High level input voltage | 0.7 VDDIO | V | ||
Vhys | Input hysteresis | 0.05 VDDIO | V | ||
Vol | Low level output voltage | 3 mA sink current | 0 | 0.4 | V |
tLOW | Low period of SCL clock | I2C clock module frequency is from 7 MHz to 12 MHz and I2C prescaler and clock divider registers are configured appropriately. | 1.3 | μs | |
tHIGH | High period of SCL clock | I2C clock module frequency is from 7 MHz to 12 MHz and I2C prescaler and clock divider registers are configured appropriately. | 0.6 | μs | |
lI | Input current with an input voltage from 0.1 VDDIO to 0.9 VDDIO MAX | –10 | 10 | μA |