SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 6-14 summarizes the basic ADC options and their level of configurability.
| OPTIONS | CONFIGURABILITY |
|---|---|
| Clock | Per module(1) |
| Resolution | Not configurable (12-bit resolution only) |
| Signal mode | Not configurable (single-ended signal mode only) |
| Reference voltage source | Either external or internal for all modules |
| Trigger source | Per SOC(1) |
| Converted channel | Per SOC |
| Acquisition window duration | Per SOC(1) |
| EOC location | Per module |
| Burst mode | Per module(1) |