SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| Parameter | MIN | MAX | Unit | |||
|---|---|---|---|---|---|---|
| tr | 8mA pins | CL = 15 pF | 2.5 | ns | ||
| CL = 50 pF | 5 | |||||
| CL = 100 pF | 9 | |||||
| CL = 150 pF | 12 | |||||
| tf | 8mA pins | CL = 15 pF | 2.5 | ns | ||
| CL = 50 pF | 5 | |||||
| CL = 100 pF | 9 | |||||
| CL = 150 pF | 12 | |||||
| tr | 4mA pins | CL = 15 pF | 7 | ns | ||
| CL = 50 pF | 13 | |||||
| CL = 100 pF | 21 | |||||
| CL = 150 pF | 29 | |||||
| tf | 4mA pins | CL = 15 pF | 7 | ns | ||
| CL = 50 pF | 13 | |||||
| CL = 100 pF | 21 | |||||
| CL = 150 pF | 29 | |||||
| tr | 2mA-z pins | CL = 15 pF | 10 | ns | ||
| CL = 50 pF | 17 | |||||
| CL = 100 pF | 25 | |||||
| CL = 150 pF | 35 | |||||
| tf | 2mA-z pins | CL = 15 pF | 10 | ns | ||
| CL = 50 pF | 17 | |||||
| CL = 100 pF | 25 | |||||
| CL = 150 pF | 35 | |||||
Figure 8-7 CMOS-Level Outputs