SCDS485A July 2025 – September 2025 TMUX5411 , TMUX5412 , TMUX5413
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1.
| PARAMETERS | VALUES |
|---|---|
| Supply (VDD) | 15V |
| Supply (VSS) | –15V |
| Input / Output signal range | –15V to 15V (Rail-to-Rail operation) |
| –10V to 10V (Best performance with headroom) | |
| Max current through each channel | 30mA |
| Control logic thresholds | 1.8V compatible |