SLVSLR3
August 2026
TMUX5508
,
TMUX5509
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Device Comparison Table
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Electrical Characteristics (±15V Dual Supply)
6.5
Switching Characteristics (±15V Dual Supply)
6.6
Electrical Characteristics (±20V Dual Supply)
6.7
Switching Characteristics (±20V Dual Supply)
6.8
Electrical Characteristics (12V Single Supply)
6.9
Switching Characteristics (12V Single Supply)
6.10
40V Single Supply: Electrical Characteristics
6.11
40V Single Supply: Switching Characteristics
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Bidirectional Operation
7.3.2
Rail-to-Rail Operation
7.3.3
1.8 V Logic Compatible Inputs
7.3.4
Flat On-Resistance
7.3.5
Power-Up Sequence Free
7.4
Device Functional Modes
8
Device and Documentation Support
8.1
Documentation Support
8.1.1
Related Documentation
8.2
Receiving Notification of Documentation Updates
8.3
Support Resources
8.4
Trademarks
8.5
Electrostatic Discharge Caution
8.6
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RSV|16
MPQF205G
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvslr3_oa
Data Sheet
TMUX550x 40V, 130Ω, 8:1,1-Channel, 4:1, 2-Channel Switches with 1.8V Logic